No image available
No image available
Your request is being processed.
AVENTICS-R422102223

AVENTICS™ R422102223

€181.93
QuickShip QuickShip
QTY:

Product Description

TC15-3/2CC-SR-024DC-E-M8X1_4P-VTS

Specifications

Activation
Electrically
Valve function
NC/NC
Actuating control
Double Solenoid
Manual override
without detent
Pilot
External
Nominal flow Qn
1100 l/min
Compressed air connection output
G 1/4
Min. working pressure
-0.9 bar
Max. working pressure
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10% / +10%
Electrical connection type
Plug
Electrical connection size
M8
Connector standard
DIN EN 60947-5-2
Protection class with connection
IP65
Sealing principle
15 mm, Soft seal
Power consumption DC
2.2 W
Duty cycle
100 %
Typ. switch-on time
12 ms
Typ. switch-off time
16 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.251 kg
Housing material
Polyamide fiber-glass reinforced

Documents & Drawings