No image available
No image available
Your request is being processed.
Paine-P-210-35-010 HP and HT Transducer

Paine™ 210-35-010 Pressure Transducer

Product Description

The Paine™ 210-35-010 Series Pressure Transducer is a rugged, stainless steel, all-welded, hermetically-sealed pressure sensor that offers ranges from 0 - 500 to 0 - 5000 psi (34 to 344 bar). This transducer is engineered for the harshest hydraulic and pneumatic environments, featuring reliable pressure monitoring for informed decision making. Providing high accuracy in a compact, sealed package, this device is ideal for aerospace, defense and industrial applications.

Specifications

Measurement Range
Up to 5000 psid (344 bar)
Operating Temperature
-65 °F to 250 °F (-53 °C to 121 °C)
Process Media
Any compatible with 17-4 PH CRES or 15-5 PH CRES
Pressure Port/Fitting
Per AS4395E04

Features

  • ±0.25% of full scale accuracy
  • All-welded, sealed construction withstands harsh environments for long term measurement reliability
  • Compact package design for an easy-to-use solution
  • Wide operating pressure range –up to 5000 psia and psis (344 bar) for many applications and process demands
  • Customizable transducer options available for fit-for-use designs

Documents & Drawings