In the production of cheese, a storage tank is needed for the rennet process. The rennet is an enzyme that coagulates milk before it is transferred to the coagulator. Level measurement instrumentation helps to ensure efficient processes and protects against overfills or dry-pumps, which might be the cause of long downtimes.
The Rosemount 1408H Level Transmitter provides accurate continuous level measurement. The radar is specifically designed to match hygienic requirements in the food & beverage industry. It is equipped with hygienic certifications (3-A®, FDA, EC 1935/2004, EHEDG, etc.), a compact and polished stainless steel housing, and the ability to withstand CIP and SIP cleaning processes which allows you to minimize contamination risk and assure product safety..