No image available
No image available
Your request is being processed.
Asco-P-210

ASCO™ 210 2-Way Solenoid Valve

Product Description

The ASCO Series 210 is a line of economical, high-flow solenoid valves for liquid, corrosive, and air/inert gas service. With a wide range of pressure ratings, sizes, and resilient materials, the ultra-reliable 2-way valves provide long service life and low internal leakage. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Products

Search
1-10 of 215 results for Products
:
ASCO™ EME210B156.230/50
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
1 1/2"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
1 1/2"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
kr5,883.84
ASCO™ EME210C034.230/50
Valve Function
2 way - 2/2 Normally Open
Body Material
Brass
Pipe/Port Size
1/2"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Open
Brass
1/2"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
kr3,594.24
ASCO™ EME210C094.230/50
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
1/2"
Media
Air, Inert Gas
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
1/2"
Air, Inert Gas
Water
5 Day
QuickShip
kr3,189.12
ASCO™ EME210C094.24/50
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
1/2"
Media
Air, Inert Gas
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
1/2"
Air, Inert Gas
Water
5 Day
QuickShip
kr3,189.12
ASCO™ EME210C094.24/DC
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
1/2"
Media
Air, Inert Gas
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
1/2"
Air, Inert Gas
Water
5 Day
QuickShip
kr3,189.12
ASCO™ EME210D002.24/DC
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
1/2"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
1/2"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
kr3,099.84
ASCO™ EME210D004.230/50
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
1"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
1"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
kr4,431.36
ASCO™ EME210D009.24/DC
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
3/4"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
3/4"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
kr3,215.04
ASCO™ EMXE210D022.24/DC.22471
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
1 1/2"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
1 1/2"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
kr5,681.28
ASCO™ EMXE210D022P.230/50.22471
Valve Function
2 way - 2/2 Normally Closed
Body Material
Brass
Pipe/Port Size
1 1/2"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
2 way - 2/2 Normally Closed
Brass
1 1/2"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
kr6,204.48

Models

Search
0 results in Products

Specifications

Valve Actuation
Solenoid
Body Material
Brass, Stainless Steel, Lead-free Brass, 316 stainless steel on request
Media
Aggressive Liquids/Gases, Air, Inert Gas, Ammonia, Cryogenic, Fuel Oil, Hot Water, Light Oil, Liquid Propane Gas, Natural Gas, Oxygen, Steam, Vacuum, Water
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "
Port Type
NPTF, G (ISO 228/1)
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From 1.3 to 39 Kv , 1.5 to 45 Cv
Voltage
24 AC, 110 AC, 115 AC, 12 DC, 12 to 24 DC Voltage Ranging, 120 AC, 120 DC, 125 DC Battery Charging, 208 AC, 220 AC, 230 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 240 AC, 240 DC - 50/60, Uncommon voltages available upon request.
Max Differential / Max Operating Pressure
Vacuum to 24 bar, Vacuum to 350 psi
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor

Features

  • Lead-free versions are available to comply with Safe Drinking Water Act regulations
  • Low-temperature models control cryogenic fluids, including liquid nitrogen (-320° F/-194° C), liquid argon (-303° F/-184° C), and liquid oxygen (-297° F/-181° C)
  • Valves can be specified for hot water service to 210 ° F / 95 ° C for in laundry, boiler and heat exchanger applications
  • Ideal for high-pressure control applications in commercial and industrial gas burners
  • Use to control liquid petroleum gases (propane) in grain dryers, incinerators, and space heaters
  • Voltage ranging options available on next generation coils.

Documents & Drawings