Asco-P-275

ASCO™ Series 275 General Service Solenoid Valves

Product Description

The ASCO Series 275 general service valves are designed to control water, air, inert gases and steam in a variety of applications such as dental sterilizers or other benchtop autoclaves. The composite body of the valve supports material compliance to relevant directives such as RoHS and the barbed port connection with ring nut ensures reliability when working with high temperature or pressure. With 30mm coil size and 2-way Normally Closed (NC) and Normally Open (NO) versions, the valve is highly reliable and offers flexible and easy manifold installations. Typical applications include dental sterilizers, benchtop autoclaves, steam sterilizers and bio-medical analyzers.

Specifications

Valve Actuation
Solenoid
Body Material
PPS
Media
Liquids or gases
Port Type
G ISO Connection, Barbed Fitting and Barbed Fitting with Ring Nut
Function
2-Way Normally Closed (NC), 2-Way Normally Open (NO)
Orifice size
1.6mm (0.063 inches) to 4.2mm (0.165 inches)
Voltage
12 VDC; 24 VDC
Maximum allowable pressure
10 bar (145 PSI)
Fluid Temperature
0 to 130 °C (32 to 266 °F)
Sealing
FKM
Duty Cycle
100%

Features

  • Composite body as lead-free alternative to brass
  • Compact design and low power consumption
  • Barbed ports with ring nuts for easy and safe connection of tubing at high pressure
  • Steam valves can handle high pressure and temperatures
  • High resistance to aggressive media
  • Suitable for low pressure steam and applications in sterilising autoclaves