Asco-P-L104

ASCO™ Series L104 General purpose solenoid valves

Product Description

ASCO Series L104 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Maximum allowable pressure (PS)
20 bar
Fluid temperature
-10°C +90°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
CR

Features

  • Direct acting solenoid valve.
  • Hermetic construction completely braze welded
  • Connections to be welded to copper pipes having outside diameter 6,35 mm.
  • Suitable to shut off liquid and gaseous fluids; particularly suitable to shut off refrigerating fluids (verify the compatibility of fluid with material in contact).

Documents & Drawings