No image available
No image available
Your request is being processed.
AVENTICS-P-CVI

AVENTICS™ Series CVI Cylinder valve units

Product Description

The AVENTICS Series CVI is a cylinder valve unit with two ISO cylinder Series and five freely combinable valve Series, you can custom-configure individual units online. Cylinder valve units provide a solution for integrated, decentralized pneumatic applications, such as flap controls in large-scale facilities.

Features

  • According to ISO 15552
  • Ø 32 mm ... 125 mm
  • Max. stroke: 2800 mm
  • Fully assembled, tested working unit
  • With series PRA and TRB
  • Optional: low friction, MSS (Modular Sealing System), ATEX

Parts & Accessories

Search
1-10 of 370 results for Parts & Accessories
:
kr661.06
kr693.50
kr102.53
kr125.86
kr142.75
kr244.22
kr332.74
kr419.33
kr562.08
kr520.51

Documents & Drawings