No image available
No image available
Your request is being processed.
AVENTICS-P-ED02

AVENTICS ED02 Direct Acting Pressure Control Valve

Product Description

The AVENTICS ED02 direct-acting pressure control valve ensures sensitive pressure control by combining digital control electronics with innovative proportional technology. The robust poppet valve technology, a large opening cross-section and the use of a soft-sealing valve seat make the valve highly resistant to contamination.

Products

Search
1-10 of 24 results for Products
:
AVENTICS™ E/P pressure regulator, Series ED02 R414001197
Accessory Type
Pressure regulators
Regulation Range min.
0 bar
Regulation Range
-1 bar
Hysteresis
< 0,01 bar
availability
Same Day
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
0 bar
-1 bar
< 0,01 bar
Same Day
QuickShip
kr4,341.89
AVENTICS™ E/P pressure regulator, Series ED02 R414001198
Accessory Type
Pressure regulators
Regulation Range min.
-1 bar
Regulation Range
1 bar
Hysteresis
< 0,02 bar
availability
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
-1 bar
1 bar
< 0,02 bar
kr3,957.02
AVENTICS™ E/P pressure regulator, Series ED02 R414001199
Accessory Type
Pressure regulators
Regulation Range min.
-1 bar
Regulation Range
1 bar
Hysteresis
< 0,02 bar
availability
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
-1 bar
1 bar
< 0,02 bar
kr4,341.89
AVENTICS™ E/P pressure regulator, Series ED02 R414001200
Accessory Type
Pressure regulators
Regulation Range min.
-1 bar
Regulation Range
1 bar
Hysteresis
< 0,02 bar
availability
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
-1 bar
1 bar
< 0,02 bar
kr4,341.89
AVENTICS™ E/P pressure regulator, Series ED02 R414002400
Accessory Type
Pressure regulators
Regulation Range min.
0 bar
Regulation Range
6 bar
Hysteresis
< 0,05 bar
availability
7 Day
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
0 bar
6 bar
< 0,05 bar
7 Day
QuickShip
kr3,775.58
AVENTICS™ E/P pressure regulator, Series ED02 R414002401
Accessory Type
Pressure regulators
Regulation Range min.
0 bar
Regulation Range
6 bar
Hysteresis
< 0,05 bar
availability
Same Day
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
0 bar
6 bar
< 0,05 bar
Same Day
QuickShip
kr3,775.58
AVENTICS™ E/P pressure regulator, Series ED02 R414002402
Accessory Type
Pressure regulators
Regulation Range min.
0 bar
Regulation Range
6 bar
Hysteresis
< 0,05 bar
availability
Same Day
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
0 bar
6 bar
< 0,05 bar
Same Day
QuickShip
kr3,775.58
AVENTICS™ E/P pressure regulator, Series ED02 R414002403
Accessory Type
Pressure regulators
Regulation Range min.
0 bar
Regulation Range
6 bar
Hysteresis
< 0,05 bar
availability
Same Day
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
0 bar
6 bar
< 0,05 bar
Same Day
QuickShip
kr3,775.58
AVENTICS™ E/P pressure regulator, Series ED02 R414002405
Accessory Type
Pressure regulators
Regulation Range min.
0 bar
Regulation Range
0.3 bar
Hysteresis
< 0,003 bar
availability
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
0 bar
0.3 bar
< 0,003 bar
kr3,957.02
AVENTICS™ E/P pressure regulator, Series ED02 R414002406
Accessory Type
Pressure regulators
Regulation Range min.
0 bar
Regulation Range
0.3 bar
Hysteresis
< 0,003 bar
availability
Accessory Type
Regulation Range min.
Regulation Range
Hysteresis
availability
Pressure regulators
0 bar
0.3 bar
< 0,003 bar
kr4,341.89

Features

  • Compact design
  • High control precision and dynamics
  • Suitable for a variety of applications
  • Manifold together with no additional base plate

Parts & Accessories

Search
1-9 of 9 results for Parts & Accessories
:
AVENTICS™ Round plug connector, Series CON-RD 1824484029
Number of Poles 2

Cable Exit 1
angled
Certifications
UL (Underwriters Laboratories)
Electrical Connection
M12x1
availability
Same Day
Number of Poles 2
Cable Exit 1
Certifications
Electrical Connection
availability

angled
UL (Underwriters Laboratories)
M12x1
Same Day
QuickShip
kr275.52
kr248.35
kr268.61
kr285.89
kr290.59
kr254.69
kr374.69
kr441.50
kr730.66

Documents & Drawings