AVENTICS-P-L01

AVENTICS™ Series L01 Direct Solenoid Actuated Valves

Product Description

The AVENTICS Series L01 is a line of direct solenoid actuated pneumatic valves designed for high cycle-rate machine applications. The compact valves provide highly repeatable and reliable performance in harsh manufacturing environments. Their industry-leading service life makes them ideal for automotive, bottling, press room and metal stamping, and tire manufacturing applications.

Specifications

Valve Actuation
Solenoid - Direct Acting
Media
Air
Pipe / Port Size
1/8 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 4/2, 4 way - 5/2, 4 way - 5/3, 4 way - 5/3 - Closed Center, 4 way - 5/3 - Open Center, 4 way - 5/3 - Pressure Center
Operating Environment
Indoor
Standards / Regulations
CSA, IP65, UL

Features

  • Machine cycle rate can be optimized via valve´s integral speed controls
  • In-line or manifold mount for flexible installation
  • Designed to meet NEMA 4 / IP65 requirements for challenging application environments

Documents & Drawings