AVENTICS-0821003020

AVENTICS™ Non-return valve, Series NR01 0821003020

kr230.98
QTY:

Product Description

NR01-DA04-DA04

Specifications

Compressed air connection 1
Ø 4
Compressed air connection type 1
push-in fitting
Compressed air connection type 2
push-in fitting
Type
Poppet valve
Compressed air connection 2
Ø 4
Nominal flow Qn 1 to 2
195 l/min
Working pressure min.
0.2 bar
Working pressure max
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Medium
Compressed air
Weight
0.017 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 40 l/min ... 7950 l/min

Documents & Drawings