AVENTICS-0821201022

AVENTICS™ Throttle plate 0821201022

kr1,303.39
QTY:

Product Description

ISO 15407-1 26MM

Specifications

Type
Throttle plate
Frame size
26 mm
Standards
ISO 15407-1
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
70 °C
Min. medium temperature
-15 °C
Max. medium temperature
70 °C
Medium
Compressed air
Weight
0.17 kg
Material base plate
Aluminum
Seal material
Acrylonitrile butadiene rubber