AVENTICS-0821201105

AVENTICS™ Throttle valve, Series CH02 0821201105

kr332.74
QuickShip QuickShip
QTY:

Product Description

CH02 G1/2 4100 L/MIN NG12

Specifications

Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Port 1
G 1/2
Type
Throttle valve with silencer
Medium
Compressed air
Compressed air connection type
External thread
Flow Qn
4100 l/min
Tightening torque for silencer max.
16 Nm
Weight
0.135 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Silencer material
Stainless Steel

Features

  • Qn = 200 l/min ... 4100 l/min