AVENTICS-0821305170

AVENTICS™ Angle joint, Series AJT 0821305170

kr622.46
QTY:

Product Description

AVENTICS offers a broad range of vacuum accessories as vacuum filters, angle joints, mufflers and many more. Efficient, trouble-free continuous operation of a vacuum system requires loss-free distribution of high-quality operating air. Special vacuum filters are used to reliably protect the vacuum generators from contamination and damage due to external influences. As a prefilter or microfilter, they can be equipped in two different pore widths for various degrees of contamination. In systems with multiple vacuum cups and a central vacuum generator, aluminium distributors with integrated mounting options distribute the compressed air and vacuum

Specifications

Max. vertical load (static)
3000 N
Bending moment
50 Nm
Weight
0.1 kg
Housing material
Steel
Material rubber bearing
Natural rubber

Documents & Drawings