AVENTICS-1820209002

AVENTICS™ Sealing ring 1820209002

kr4.32
QuickShip QuickShip
QTY:

Product Description

DIN7603-A-17X21X1,5-AL

Specifications

Port G
G 3/8
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
100 °C
Delivery unit
100 piece
Housing material
Aluminum