AVENTICS-1823391049

AVENTICS™ T-swivel distributor 1823391049

kr45.12
QuickShip QuickShip
QTY:

Specifications

Port G
G 1/8
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
5 piece
Weight
0.02 kg
Housing material
Aluminum
Seal material
Polyvinyl chloride
Screws material
Brass