AVENTICS-1823391304

AVENTICS™ Reducing nipple 1823391304

kr171.17
QuickShip QuickShip
QTY:

Product Description

FPT-S-RDZ-G100-G012

Specifications

Compressed air connection type
External thread
Port G
G 1
Compressed air connection type 2
Internal thread
Port D
G 1/2
Type
FPT-S-RDZ
Working pressure min.
0 bar
Working pressure max
60 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Delivery unit
2 piece
Material
Brass
Seal material
Polyvinyl chloride

Documents & Drawings