AVENTICS-1827001023

AVENTICS™ Foot mounting, long, Series MS9 1827001023

kr432.00
QTY:

Product Description

CM1-MS9-100-M2-A

Specifications

Version
long version
Piston diameter
100 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings