AVENTICS-1827001459

AVENTICS™ Foot mounting, Series MS1 1827001459

kr2,575.58
QTY:

Product Description

CM1-MS1-250-M2-A

Specifications

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
ITS
Standardization
ISO 15552
Piston diameter
250 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings