AVENTICS-1827020251

AVENTICS™ Intermediate flange, Series JP1 1827020251

kr796.42
QuickShip QuickShip
QTY:

Product Description

CM1-JP1-080-M7-B

Specifications

Version
for multi-position cylinders
Piston diameter
80 mm
Housing material
Aluminum

Documents & Drawings