AVENTICS-3513000040

AVENTICS™ Series AR1 3513000040

kr1,649.47
QuickShip QuickShip
QTY:

Product Description

AR1-G100-0200

Specifications

Port 1
G 1
Port 2
G 1/2
Reservoir Ø
246 mm
Air reservoir volume
20 L
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
100 °C
Min. medium temperature
-40 °C
Max. medium temperature
100 °C
Medium
Compressed air
Housing material
Steel

Documents & Drawings