AVENTICS-7472ZZ1428

AVENTICS™ Detachable Clevis (MP2 mount) 7472ZZ1428

kr2,144.06
QuickShip QuickShip
QTY:

Product Description

C12P-MP2-160-AL-CNOMO

Specifications

Standardization
CNOMO / NFE 49-001
Piston diameter
160 mm
Swivel bearing Ø
25 mm
Housing material
Aluminum

Documents & Drawings