AVENTICS-R412007595

AVENTICS™ Mounting strip, Series EBS R412007595

kr183.17
QTY:

Product Description

AUFSTECKLEISTE FUER EBS-PT-05 BIS 25

Specifications

Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Delivery unit
5 piece
Weight
0.015 kg
Housing material
Polyoxymethylene

Documents & Drawings