AVENTICS-R412010651

AVENTICS™ Compressed air gun with economy nozzle R412010651

kr637.34
QTY:

Product Description

DRUCKLUFTPISTOLE MIT MONT. LUFTSPARDÜSE

Specifications

Sound pressure level
70 dB
Nominal flow Qn
100 l/min
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Delivery unit
1 piece
Weight per piece
0.16 kg
Housing material
Polyamide

Documents & Drawings