AVENTICS™ Sealing cap R412024838

kr87.74
QTY:

Product Description

CN2-78MH-ABDECKKAPPE

Specifications

Min. ambient temperature
-25 °C
Max. ambient temperature
85 °C
Type
7/8"-16UNF
Protection class
IP65
Delivery unit
1 piece
Weight
0.011 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber