DeltaV™ Virtual S-series and M-series Controller Simulation

Product Description

DeltaV™ Virtual S-series and M-series controllers provide an easy, cost effective way to simulate controller functionality for system development and testing. With these virtual controllers, configuration and I/O assignments can be thoroughly tested without the need for actual controller hardware. This means less physical equipment to set-up and maintain. And the virtual environment makes it easy to add and remove controllers as needed.

Specifications

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Develop and thoroughly test your control configurations and I/O assignments without control hardware or Virtual I/O Modules (VIMS)
  • Avoid control or I/O configuration changes, minimizing the possibility of introducing errors
  • Reduce the risk of unexpected problems during commissioning or upgrades
  • Provides significant efficiency improvement in set up and tear down of systems for development and test