Emerson-P-8111-DI-AC

PAC8000 8-channel Digital Input, 115VAC isolated, sinking

Product Description

PAC8000 8-channel Digital Input, 115VAC isolated, sinking

Specifications

Part Number
8111-DI-AC
Input Count, Type & Speed
8 point sink isolated; 2~512mS
Supply Voltage and On/Off Voltage
115VAC; On >84VAC; Off <34VAC
Current Consumption
60mA Max
Special Capabilities
Pulse counting option

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Pulse counting option