Flexim-FLUXUS G601 ST G608 ST Portable Non-Intrusive Steam Meter

Flexim FLUXUS G601 ST and G608 ST Portable, Non-Intrusive Steam Measurement

Product Description

The Flexim FLUXUS ST measures steam flow non-intrusively from the outside of the pipe, the portable acoustic measuring method proves to be impressive with its exceptionally high measuring dynamics, high sensitivity at very low flow velocities and independence to flow direction. Due to this large flow range (flow velocities up to 200ft/s), there is no need to reduce pipe diameter to fit an inline meter’s requirement of minimum flow velocity. Moreover, the non-intrusive measurement does not cause any pressure loss. The transducer mounts can be completely insulated to reduce any heat loss to the environment. FLUXUS ST has no moving parts. Therefore, FLUXUS ST is not subject to wear and tear and does not require any maintenance.

Specifications

Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3% of the measured value ±0.02 ft/s
Measurement uncertainty at the measuring point (volumetric flow rate): ±1… 3% of the measured value ±0.02 ft/s, depending on application
Repeatability
±0.15% of reading, ±0.015 ft/s
Flow Channels
2
Process Media
Saturated steam, superheated steam, liquids and gases, see technical specification for details
Process Temperature
max. 356 °F
Process Pressure
min. 44psi absolute
Pipe Size
1,80 inch to 39,40 inch
Range
Flow Velocity Range: 0.03 ft/s … 200 ft/s (depending on pipe size and transducer)
Communication Protocol
Modbus RTU optional
System Configuration and Installation
please have your specific application tested for feasibility

Features

  • Multi-functional - Measuring of liquids, gas, compressed air, thermal energy and steam flow.
  • The ideal measuring device for complete energy efficiency tasks (e.g. according to ISO 50001)
  • non-intrusive measurement for precise bidirectional, highly dynamic compressed air, gas, liquid and thermal energy flow rates
  • Portable, easy-to-use flow transmitter with 2 flow channels, multiple inputs/outputs and an integrated data logger with a serial interface 
  • Automatic loading of calibration data and transducer detection reducing set-up times and providing precise, long-term stable results
  • Li-Ion battery providing over 14 hours of autonomous measurement operation
  • Proven clamp-on technology, transducers resistant to dust and humidity
  • Probe for wall thickness measurement available

Documents & Drawings