Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A high performance, multivariable Fork Viscosity Meter that delivers reliable viscosity, density and temperature measurement in pipelines, bypass loops and tanks.
±0.2 cP (0.5 –10 cP range) then ±1% full scale of the following ranges: 0.5 to 10 cP 10 to 100 cP 100 to 1000 cP
Operating viscosity range
0.5 to 20,000 cP
Density accuracy
±1,0 kg/m3(±0,001 g/cm3)
Operating density range
0-3000 kg/m3(0-3 g/cm3)
Operating temperature range – short stem
–50 °C to +200 °C (–58 °F to +392 °F)
Operating temperature range – long stem
–40 °C to +150 °C (–40 °F to +302 °F)
Materials
Wetted parts:316L stainless steel Tine finish:Standard, DLC (Diamond-Like Carbon) coated, or electro-polished Transmitter housing:Polyurethane-painted aluminum or 316L stainless steel
Local display (optional)
Segmented two-line LCD screen. Can be rotated on transmitter, in 90-degree increments, for ease of viewing Suitable for hazardous area operation. Optical switch controls for hazardous area configuration and display. Glass lens. Three-color LED indicates meter and alert status.
Display functions
View process variables. View and acknowledge alerts. Configure mA and RS-485 outputs. Supports Known Density Verification (KDV). Supports multiple languages.
Transmitter output channels
Available output channels (depending on the Electronics Interface option): One or two externally powered (passive) 4–20 mA outputs Channel A is 4–20 mA + HART Channel B is 4–20 mA One externally powered (passive) Time Period Signal (TPS)output One externally powered (passive) Discrete output One Modbus/RS-485 output Can also be ordered with a processor for use with a remote-mount 2700 FOUNDATION fieldbus transmitter
Meter approvals, calibrations, and certifications
Agencies & types of approval available: ATEX CSA IECEx