Trim Cartridge Technology
Effortless valve repair that helps minimize inventory, training and repair complexity.
The easy-e™ Trim Cartridge is a complete trim repair solution for Fisher™ easy-e globe valves. The pre-assembled cartridge includes all standard trim replacement parts plus the valve bonnet. This means no matter what trim or bonnet repair issues exist, a Trim Cartridge will likely fix them. The simplistic nature of the assembly helps enable faster inline valve repair, without the need for expensive equipment.
Additional features:
Mitigate Fugitive Emissions with standardized ENVIRO-SEAL™ packing . Available in PTFE, Duplex, or Graphite ULF.
Class V Shutoff Capable through factory seat leak testing of each Trim Cartridge assembly.
Genuine Fisher OEM Parts are designed to the specification of the control valve and application, assuring maximum, long-term reliability.