No image available
No image available
Your request is being processed.
AMS-P-A0420HT

A0420HT High Temperature

Product Description

High-accuracy acceleration measurements. Able to withstand ambient temperatures up to 163°C (325°F)

Specifications

Sensitivity (±5%)
100 mV/g (10.2 mV/m/s²)
Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.20 to 10,000 Hz (12 to 600,000 cpm)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
18 to 28 VDC / 2 to 20 mA
Weight
150 grams (5.3 oz)
Operating Temperature
-54 to 163°C (-65 to 325°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings