No image available
No image available
Your request is being processed.
DeltaV-P-DeltaV S-series Electronic Marshalling for Migrations

DeltaV™ Electronic Marshalling for Migrations

Product Description

DeltaV™ Electronic Marshalling delivers a new level of control system I/O performance with unprecedented flexibility and ease of use. The CHARM I/O card (CIOC) supports up to 96 individually configurable channels and when mounted horizontally in conjunction with a legacy system migration will allow for direct replacement of legacy hardware within existing cabinets. Now you can migrate to DeltaV S-series without having to add cabinets, custom cables, or extra marshalling.

Specifications

Height
10.5 in (26.7 cm)
Depth
6.68 in (17.4 cm)
Width
19 in (48.3 cm)
Mounting
19 in (48.3 cm) EIA rails, 6 Rack Units (U) high
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 13.2 Hz; 0.7 g from 13.2 to 150 Hz

Features

  • Provides an unprecedented flexibility in control system I/O topology
  • CHARM I/O architecture allows each individual channel to be characterized for the requirements of the field device
  • Replaces legacy I/O in place
  • CIOC architecture is fully redundant
  • Designed for ease of use, both in physical installation and its software tools

Documents & Drawings