No image available
No image available
Your request is being processed.
Yarway-P-P000391

Yarway Series 1004 Electronic Level Indication

Product Description

An advanced, multi-featured one to four probe electronic alarm system for sensing water level in a wide variety of applications

Features

  • Based on widely accepted conductivity probe technology.
  • Reliable and cost-effective.
  • Probes can be mounted directly to the pressure vessel or column.
  • Independent detection circuit for each probe.
  • HP probes feature brazed welded stainless steel electrode with zirconia insulator for high pressure, high temperature applications.
  • LP probes feature threaded stainless steel electrode with PTFE insulator for lower pressure and temperature applications.
  • Direct replacement for mechanical float switches.
  • Local LED indication of water level in a Type 4X/IP66 enclosure provides redundant logic and primary visual verification.

Documents & Drawings