AVENTICS-1821038241

AVENTICS™ Flange mounting, Series MF1, MF2 1821038241

QuickShip QuickShip
QTY:

Product Description

CM1-MF1-016

Specifications

Piston diameter
16 mm
Weight
0.05 kg
Housing material
Steel

Documents & Drawings