AVENTICS-1821336017

AVENTICS™ Mounting plate, Series NL6-MBR-...-W01 1821336017

QuickShip QuickShip
QTY:

Product Description

NL6-MBR-X000-W01

Specifications

Min. ambient temperature
-40 °C
Max. ambient temperature
60 °C
Weight
0.275 kg
Housing material
Steel