No image available
No image available
Your request is being processed.
AVENTICS-1823300031

AVENTICS™ Nut for piston rod, Series MR9 1823300031

QuickShip QuickShip
QTY:

Product Description

CM2-MR9-M020-M2-A

Specifications

Thread size
M20x1,5
Weight
0.03 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings