AVENTICS-1823391048

AVENTICS™ Elbow swivel distributor 1823391048

QuickShip QuickShip
QTY:

Product Description

G1/4

Specifications

Port G
G 1/4
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
5 piece
Weight
0.02 kg
Housing material
Aluminum
Seal material
Polyvinyl chloride
Screws material
Brass