AVENTICS-1827001022

AVENTICS™ Foot mounting, long, Series MS9 1827001022

QTY:

Product Description

CM1-MS9-080-M2-A

Specifications

Version
long version
Piston diameter
80 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings