AVENTICS-1827001784

AVENTICS™ Bearing block, Series CS7 1827001784

QuickShip QuickShip
QTY:

Product Description

CM1-CS7-032-M1-A

Specifications

Version
With ball joint and foot
Standardization
VDMA 24562 part 2
Piston diameter
32 mm
Swivel bearing Ø
10 mm
Housing material
Nodular graphite iron

Documents & Drawings