AVENTICS-1827001785

AVENTICS™ Bearing block, Series CS7 1827001785

QuickShip QuickShip
QTY:

Product Description

CM1-CS7-040-M1-A

Specifications

Version
With ball joint and foot
Standardization
VDMA 24562 part 2
Piston diameter
40 mm
Swivel bearing Ø
12 mm
Housing material
Nodular graphite iron

Documents & Drawings