AVENTICS-R412007594

AVENTICS™ Silencers, Series EBS R412007594

QTY:

Product Description

G3/8 EBS-PT

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Compressed air connection
G 3/8
Compressed air connection type
External thread
Delivery unit
5 piece
Weight
0.014 kg
Silencer material
Polyethylene
Material thread
Polyethylene

Documents & Drawings