AVENTICS-R412012738

AVENTICS™ Actuating controls for AP/ST series control panel valves R412012738

QuickShip QuickShip
QTY:

Product Description

RED

Specifications

Type
Mushroom button
Min. ambient temperature
-30 °C
Max. ambient temperature
70 °C
Weight
0.024 kg

Documents & Drawings