No image available
No image available
Your request is being processed.
AVENTICS-R412024837

AVENTICS™ Sealing cap R412024837

QTY:

Product Description

CN2-12FH-ABDECKKAPPE

Specifications

Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Type
M12x1
Protection class
IP65
Delivery unit
1 piece
Housing material
Brass

Documents & Drawings