AVENTICS-R499002843

AVENTICS™ Grease R499002843

QTY:

Product Description

AGF-400G

Specifications

For cylinders and valves
For rodless cylinders, piston rod cylinders, and valves
Type
AGF
Silicon
silicone-free
Min. ambient temperature
-30 °C
Max. ambient temperature
100 °C
Kinematic viscosity at
40 °C
Kinematic viscosity
400 cSt
Reservoir
Cartridge
Density at
20 °C
Density
0.9 g/cm3
Weight
0.4 kg

Documents & Drawings