Branson Ultraweld L20 Spot Welder

Product Description

The L20 Metal Welder is designed and built to assure you the highest degree of reliability and weld quality. It is used for a range of applications including wire termination, clock-spring assemblies, battery welding, aluminum welding, copper welding, and brass welding.

Specifications

Actuation
Pneumatic
Cooling System
Air
Data Interface
USB, Ethernet
Frequency
20kHz
Input Power
200-230V, 50/60 Hz
Output Power
3300W, 4000W, 5500W
Overall Dimensions
283mm x 260mm x 468mm (H x W x L)
Pneumatics Type
5.5 bar (80 psi) clean, dry air
Special Feature
Password protection
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy

Features

  • A precision roller bearing slide to assure smooth operation and extreme accuracy
  • A dynamic spring with preload adjustment to permit ramping of ultrasonic power for optimum welds
  • Precise adjustments for accurate setting of both upper and lower positive stops. Conveniently located flow controls offering easy adjustment of head speed in both directions
  • A polar mounted ultrasonic stack to facilitate linear and axial setup and efficient transmission of ultrasonic energy to the horn
  • Titanium horns with low cost replaceable tips or solid tool steel horns for fast setup and minimum tooling cost
  • Fixturing which is changed quickly and easily for various applications by means of a dovetail mounting
  • Optional vortex cooling to allow high-speed operation without heat buildup
  • Ultraweld® L20 - 20 kHz Welding System rugged and easily tooled for a wide range of nonferrous welding applications