Shafer™ Emissions Controlled Actuation Technology (ECAT)
The Shafer ECAT encompasses all the functional reliability and performance of a rotary vane yet designed for zero emissions and perfect for environmentally sensitive applications.
For 70 years, Shafer actuators, with their control components, have been used in over 100,000 field proven pipeline applications. The new Shafer Emissions Controlled Actuation Technology (ECAT) encompasses the functional characteristics of the rotary vane in an innovative design eliminating emissions typically associated with gas-over-oil systems.
ECAT provides a sound solution for densely populated areas where the odor of natural gas is problematic for local residents. It is compatible with existing Shafer hardware. For convenience, the ECAT may be purchased as an upgrade for most existing installations.
Shafer ECAT is a Valve Operating SystemTM for critical pipeline applications where dependability of the equipment is essential and emissions control desired. ECAT applies progressive technology to prevent emissions but also uses Emerson’s proven Shafer technology and controls to stroke valves under the most demanding conditions. It is an excellent solution for environmentally sensitive applications.
Unique ‘Gas-Under-Oil’ Re-injection Accumulator
The innovative accumulator design enables pipeline gas to pressurize hydraulic fluid to power the actuator. The orientation of the accumulator, known as gas-under-oil, facilitates the gas re-injection process allowing liquids to naturally gravitate back into the pipeline.
Versatile Re-Injection Power Pack
The power pack supports utility electrical power or solar power for remote applications.
Fail-Safe Reserve Power
In the event of an electrical power failure, the accumulator will maintain reserve hydraulic power for a specified number of valve strokes.
Manual Hydraulic Hand Pump
For commissioning or emergency operation, a hydraulic hand pump may be used to directly stroke the actuator or re-charge the accumulator.
Easy System Readiness Monitoring
Gas control room can easily verify the actuator is in the “ready to stroke” mode with simple limit switch feedback.
Find comprehensive information for all our products.
Network controls, line break detection systems, master stations, switching, relays, and monitoring systems.
Looking for product training? Download the brochure to check out our wide range of technical and product training.
Search for the nearest distributor or sales office.
See the latest in our quarter-turn worm, multi-turn bevel gears, and manual overrides.
Our performance services offer expertise and support to help take your operation to the next level.
Our Global Service Centers support all your service requirements or technical queries.
Improve your workforce with a full range of training options from Emerson’s Educational Services.
Our reliability services are key to avoiding unplanned shutdowns, increasing yield and reducing costs.
Safe Valve Operation in Extreme and Hostile Conditions
Pipelines are in remote and harsh environments. Dependable equipment of is absolutely vital.
Balanced torque rotary dual vane design and diver activated quick connect and disconnect design.
See all actuation products in our online product catalog.
Search open orders for past 90 days. Enter purchase order number or Emerson sales order number.
Browse the Actuation Technologies (valve automation) Online Store to size and find products you need.