The AVENTICS Series SPRA electric rod-style actuators are the ideal solution to perform fast and powerful linear movements. They are very flexible, precise and energy efficient, improving sustainability and Total Cost of Ownership (TCO). The modular concept of the Series SPRA enables easy connection to your preferred motor and control system, saving you time and costs on design and programming. The Series SPRA is ISO 15552 compliant and uses high-grade materials – such as a IP54S sealing system, ensuring a high level of reliability even in harsh conditions.
Bore Size
|
32 mm
|
Stroke Length
|
50 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
100 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
150 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
200 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
300 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
400 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
1.5 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
50 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
3 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
100 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
3 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
150 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
3 mm
|
availability
|
|
Bore Size
|
32 mm
|
Stroke Length
|
200 mm
|
Piston rod thread
|
M10x1,25
|
Screw lead
|
3 mm
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.