No image available
No image available
Your request is being processed.
DeltaV-P-SE4512

DeltaV™ 3-Wire DI-Fused Injected-Power Terminal Block

Product Description

The 3-wire DI Fused-Injected-Power Terminal block is designed to be used with all isolated discrete Input CHARM types.

Specifications

Number of Connections
3 Screw Cage terminals 0.32-2.5 mm2 / 22-14 AWG
Strip Length
7 - 9 mm / 0.28-0.36 in.
Maximum Current
1 A max. at 250 V AC max.
Field Replaceable Fuse
0.083333333
Color
Black

Documents & Drawings

Features

  • Includes a 2A field replaceable fuse
  • You can combine isolated and system powered circuits on the same baseplate
  • All CHARMs meet ISA 71.04-1985 severity level G3 (harsh) corrosion specifications