O-Z/Gedney™ Type FB Solderless Flexible Braid Connectors

Product Description

O-Z/Gedney™ Type FB solderless flexible braid connectors are used to ground electrical systems by means of a flexible connection.

Specifications

NEC/CEC Certifications and Compliances
Rated for Ordinary Locations
Standard Materials and Finishes
Tinned copper

Features

  • No voltage limitations
  • Standard length is 12 inches; other lengths available optionally
  • Longer or shorter ferrules available optionally
  • Specific drillings, such as NEMA drilling configurations, available optionally