No image available
No image available
Your request is being processed.
Clarkson-P-Spindle Protector

Clarkson Spindle Protectors

Product Description

Spindle covers for F951 and F952 knife gate valves. This product is only available in Asia, Europe, Middle East and Pacific.

Features

  • Prevents against the ingress of dirt and contaminants to the spindle when in the fully open position which can effect the smooth operation of the valve.
  • Available on all valve sizes DN 50 - 200.
  • Stainless steel construction.

Specifications

Material
304 Stainless Steel
Seat/Seal Type
Knife
Valve Type
Gate

Documents & Drawings