AVENTICS-P-563-018-131

AVENTICS™ Series 563/018/131 Directional valves

Product Description

The AVENTICS Series 563 018/131 are manually operated poppet valves with a flow rate of 300 l/min (Series 563 018) and 1100 l/min (Series 563 131). With their simple and robust design they are always ready for applications and easy to operate even with work gloves.

Products

Search
1-6 of 6 results for Products
:
AVENTICS™ 4/2-directional valve, Series 563 018 5630180100
Activation
Mechanical
Actuating element
Hand lever, with detent
Flow (L/M)
300 l/min
Valve Function
4/2
availability
Same Day
Activation
Actuating element
Flow (L/M)
Valve Function
availability
Mechanical
Hand lever, with detent
300 l/min
4/2
Same Day
QuickShip
kr1,751.27
AVENTICS™ 4/3-directional valve, Series 563 018 5630181100
Activation
Mechanical
Actuating element
Hand lever, with detent
Flow (L/M)
300 l/min
Valve Function
Exhausted Center
availability
Same Day
Activation
Actuating element
Flow (L/M)
Valve Function
availability
Mechanical
Hand lever, with detent
300 l/min
Exhausted Center
Same Day
QuickShip
kr1,751.27
AVENTICS™ 4/3-directional valve, Series 563 018 5630182100
Activation
Mechanical
Actuating element
Hand lever, with detent
Flow (L/M)
300 l/min
Valve Function
Closed Center
availability
Same Day
Activation
Actuating element
Flow (L/M)
Valve Function
availability
Mechanical
Hand lever, with detent
300 l/min
Closed Center
Same Day
QuickShip
kr1,751.27
AVENTICS™ 5/2-directional valve, Series 563 131 5631310100
Activation
Mechanical
Actuating element
Hand lever, with detent
Flow (L/M)
1100 l/min
Valve Function
5/2
availability
Same Day
Activation
Actuating element
Flow (L/M)
Valve Function
availability
Mechanical
Hand lever, with detent
1100 l/min
5/2
Same Day
QuickShip
kr1,895.72
AVENTICS™ 5/3-directional valve, Series 563 131 5631311100
Activation
Mechanical
Actuating element
Hand lever, with detent
Flow (L/M)
1100 l/min
Valve Function
Exhausted Center
availability
Same Day
Activation
Actuating element
Flow (L/M)
Valve Function
availability
Mechanical
Hand lever, with detent
1100 l/min
Exhausted Center
Same Day
QuickShip
kr1,953.82
AVENTICS™ 5/3-directional valve, Series 563 131 5631312100
Activation
Mechanical
Actuating element
Hand lever, with detent
Flow (L/M)
1100 l/min
Valve Function
Closed Center
availability
Same Day
Activation
Actuating element
Flow (L/M)
Valve Function
availability
Mechanical
Hand lever, with detent
1100 l/min
Closed Center
Same Day
QuickShip
kr1,953.82

Features

  • Robust and lightweight
  • Extremely reliable
  • Suitable for extreme temperatures